IESNA:LM-63-2002
[TEST]P1055550
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2840
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1619.4 1606.1 1598.8 1587.9 1571 1547.9 1522.5 1493.4 1459.5 1423.2
1383.2 1339.6 1292.4 1243.9 1193.1 1141 1087.7 1030.8 973.8 916.9
857.5 799.4 742.5 683.1 620.1 563.2 502.7 440.9 379.1 318.6
256.8 201.1 147.8 96.9 52.1 18.2 0
1619.4 1626.7 1618.2 1602.5 1575.8 1539.5 1500.7 1457.1 1408.7 1357.8
1299.6 1241.5 1180.9 1116.8 1051.3 984.7 916.9 849.1 781.2 712.2
645.6 580.2 516 453 392.4 335.5 278.6 231.3 195 161.1
128.4 99.3 73.9 50.9 31.5 13.3 0
1619.4 1610.9 1595.2 1560.1 1517.7 1466.8 1409.9 1343.3 1273 1196.7
1118 1038 955.7 876.9 799.4 724.3 652.9 583.8 519.6 459.1
402.1 354.9 319.8 284.6 251.9 222.9 195 169.6 145.3 122.3
101.7 81.2 63 44.8 29.1 13.3 0
1619.4 1612.1 1580.7 1537 1481.3 1413.5 1340.8 1258.5 1165.2 1069.5
978.7 889 801.8 720.7 646.8 576.5 511.1 449.4 400.9 367
335.5 305.2 272.5 247.1 220.4 197.4 174.4 152.6 132 113.9
94.5 76.3 59.4 42.4 26.6 12.1 0
1619.4 1617 1591.6 1540.7 1476.5 1405 1322.7 1230.6 1131.3 1034.4
938.7 844.2 758.2 678.3 605.6 537.8 476 422.7 387.6 354.9
323.4 296.8 266.5 239.8 216.8 193.8 172 151.4 130.8 111.4
93.3 75.1 58.1 42.4 27.9 13.3 0
